- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
300 ml Heat Resistant Paint
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
฿ 627.38
|
CHEMICAL SPRAY
|
1 Piece(s)
|
|
8 Day(s)
|
Silver |
|
฿ 631.72
|
CHEMICAL SPRAY
|
1 Piece(s)
|
|
8 Day(s)
|
Black |
Basic Specifications
-
- Applications
- Repair of heating appliances, incinerator outer surface, chimney outer surface, heating parts, etc.
-
- Details 1
- Matte type
-
- Quantity
- 300 ml
-
- Product Detail Type
- 300 ml
-
- Operating temperature range
- 650°C
-
- Details 4
- Oil-based type
-
- Compatible Material
- Aluminum, steel, stainless steel (*The heat resistant temperature varies depending on the material)
-
- Drying time
- 24 hours or more (*Slightly different depending on the color, material, shape, painting method, and weather conditions)
-
- Coverage area
- 1.5 to 2.0 m2
-
- Standard Film Thickness (Dry)
- 10 to 20μm
Product Description
[Features]
·Withstands temperatures up to approx. 650°C
·It is a paint that is strong against the sun's rays
·Compatible Material: Aluminum, steel, stainless steel (The heat resistant temperature varies depending on the material)
·Matte type
·Applications: Repair of heating appliances, incinerator outer surface, chimney outer surface, heating parts, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
฿ 627.38
|
CHEMICAL SPRAY
|
1 Piece(s)
|
|
8 Day(s)
|
Silver |
|
฿ 631.72
|
CHEMICAL SPRAY
|
1 Piece(s)
|
|
8 Day(s)
|
Black |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?