(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

300 ml Heat Resistant Paint (Half Gloss)

300 ml Heat Resistant Paint (Half Gloss)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA942A-1

  • Color
    Silver
  • Details 1
    Semi-gloss type
  • Quantity
    300 ml
  • Details 3
    Oil-based type
  • Product Detail Type
    300 ml
  • Heat-Resistant Temperature
    500°C
  • Operating temperature range
    500°C
Part Number
EA942A-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 714.77

CHEMICAL SPRAY 1 Piece(s) 8 Day(s) Silver

Basic Specifications

  • Details 1
    Semi-gloss type
  • Quantity
    300 ml
  • Details 3
    Oil-based type
  • Product Detail Type
    300 ml
  • Heat-Resistant Temperature
    500°C
  • Operating temperature range
    500°C

Product Description

[Features]
It is a semi-gloss type heat-resistant paint.
The technology cultivated for heat-resistant paint has been commercialized as an aerosol spray, making it easy to apply.
[Applications]
It can be used for a variety of purposes, such as stove repair, automobile repair, motorcycle repair, chimney repair, incinerator repair, indoor heating equipment and equipment exterior repair.

Specifications of EA942A-1

  • Color
    Silver
  • Details 1
    Semi-gloss type
  • Quantity
    300 ml
  • Details 3
    Oil-based type
  • Product Detail Type
    300 ml
  • Heat-Resistant Temperature
    500°C
  • Operating temperature range
    500°C
Part Number
EA942A-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 714.77

CHEMICAL SPRAY 1 Piece(s) 8 Day(s) Silver

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1