Thread Locking Stick [High Strength] EA933AC-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Stick type anaerobic adhesive (high strength)
・Content-19g
・Heat -proof temperature-150℃
・Prevent a screw from being loosened due to vibration, shock, thermal expansion, etc.
・Cure Time…10 Minute
・Strength separate …18 Nm
・Servicetemperature:-55 to 150℃