Preservation Bottle with Transparent Lid φ102 x 88mm 650mL

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: CASS-12S
・Specification: with transparent cover
・Size (mm): φ102 x 88
・Capacity (mL): 650
・Material: Body/stainless steel (SUS304), Transparent cover/acrylic, Packing/silicon, Gold/steel chrome plating