Hand Hot Press HHP2-2D Digital

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: HHP2-2D
    ・Size (mm): 150 x 280 x 465
    ・Weight (kg): About 14
    ・Up or down thermal plates Distance: 38 - 63mm (stroke: 25mm)
    ・Weighted: Maximum approx 40kg
    ・Heating temperature: R.T. +20 - 300℃
    ・Temperature settings: Digital
    ・Sensor: K class thermocouple
    ・Material: Press Body/cast Iron baking coating, Lever/cast iron (Chromium Plating), Temperature control/steel coating, Base/bakelite, Top board/aluminum
    ・Heater: 160W x 2
    ・Power supply: 100VAC 50/60Hz
    ・Power cord length: 2.5m
    ・*Hot plate of up or down does not contact with each other.
    ・*Use with the optional gold type.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hand Hot Press HHP2-2D Digital | AS ONE | MISUMI Thailand