Heat Resistant Disaster Prevention Gloves, CGG200 (AS ONE Corporation)

Caution
Product Description
【Product Specifications】
・Model number: CGG200
・Overall length (mm): 280
・Quantity: 1 pair
・Material: Front/meta-aramid fiber Conex(R) 100%, Back/meta-aramid fiber Conex(R) 25%, flame-retardant rayon 75%
・Non-skid processing
・Washing available
・Material heatproof temperature/250℃ (excluding non-skid part*)
・*The following differs depending on use conditions, but the non-skid parts may fuse at about 150 to 200℃ because they are made of silicon.