1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital multimeter U124 series

Digital multimeter U124 series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,168.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

● Data can be recorded either in the internal memory or by using software to send the data to a PC via cable. ●It comes with VSense (a non-contact method of detecting AC voltage) to protect you from touching live wires. ●When voltage is detected, it will notify you with an audible alarm and a flashing LED light. ●With just one hand, you can turn on the built-in LED flashlight to illuminate the test subject.

 
Part Number
1-2175-21SALE
1-2175-22SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResistor measurement range Insulation resistance Part number Measurement item

฿ 20,168.00

฿ 16,134.40

Asone product 1 Piece(s) 19 Day(s) 0 to 1000Ω0 to 1000U1241CDC voltage , Capacity , DC current , Temperature , AC current , AC voltage , Resistance , Frequency

฿ 21,622.00

฿ 17,297.60

Asone product 1 Piece(s) 40 Day(s) 100 to 10MΩ100 to 10MU1242CCapacity , Resistance , AC current , DC voltage , Frequency , DC current , Temperature , AC voltage

Loading...

  1. 1

Basic Information

Power supply AAA alkaline batteries × 4 AC current measurement range 0.001 to 10A AC voltage measurement range 0.01 to 1000V
Direct current voltage measurement range 0.01 to 1000V , 0.001 to 10A Dimensions(mm) 198×96×57 Display resolution 10,000 count resolution/dual display
Basic DC voltage accuracy 0.09% 2 counts Compliant safety standards and regulations CATIII 1000V/CATIV 600V, EN/IEC 61010-2-030:2010, EN/IEC 61010-1:2010 Product detail type 0
Measurement data transfer function Yes (Option not required) Dustproof and waterproof IP-67 Main body materials(g) 545
Measurement Range: Capacity(F) 1μ to 10m Range switching Automatic Product category Main unit
Measurement Range: Frequency(Hz) 100 to 10M Measurement Range: Temperature(°C) -200 to 1372 Analog/digital Digital
Accessory Test lead set, infrared (IR) to USB cable, calibration certificate