(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

330 ml Silicone Sealant

330 ml Silicone Sealant

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA930AG-2

  • Color
    Clear
  • Quantity
    330 ml, 1 bottle
  • Product Detail Type
    330 ml Silicone Sealant
  • Operating temperature range
    -60 to 150°C
Part Number
EA930AG-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 456.89

ADHESIVE BOND 1 Piece(s) 5 Day(s)

Basic Specifications

  • Color
    Clear
  • Quantity
    330 ml, 1 bottle
  • Product Detail Type
    330 ml Silicone Sealant
  • Operating temperature range
    -60 to 150°C

Product Description

·For glass, frames, metals, mortar, stones, plastics.
·It has excellent durability and weather resistance.

Specifications of EA930AG-2

  • Color
    Clear
  • Quantity
    330 ml, 1 bottle
  • Product Detail Type
    330 ml Silicone Sealant
  • Operating temperature range
    -60 to 150°C
Part Number
EA930AG-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 456.89

ADHESIVE BOND 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1