(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

110 ml Modified Silicone Coke

110 ml Modified Silicone Coke

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA930AE-5A

  • Color
    White
  • Quantity
    110 ml
  • Details 1
    Modified silicone resin system
  • Details 2
    Weather resistance / heat resistance
  • Details 3
    It contains anti-fungal agent
  • Details 4
    Quick-drying type, paintable
  • Product Detail Type
    120 ml
  • Operating temperature range
    10 to 35°C
  • Details 6
    JSIA F
Part Number
EA930AE-5A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 400.27

ADHESIVE BOND 1 Piece(s) 5 Day(s) White

Basic Specifications

  • Quantity
    110 ml
  • Details 1
    Modified silicone resin system
  • Details 2
    Weather resistance / heat resistance
  • Details 3
    It contains anti-fungal agent
  • Details 4
    Quick-drying type, paintable
  • Product Detail Type
    120 ml
  • Operating temperature range
    10 to 35°C
  • Details 6
    JSIA F

Product Description

·For interior and exterior joints of general buildings, joints of PVC steel plates and prepainted steel plates, galvanized iron, pipes, concrete, etc.

Specifications of EA930AE-5A

  • Color
    White
  • Quantity
    110 ml
  • Details 1
    Modified silicone resin system
  • Details 2
    Weather resistance / heat resistance
  • Details 3
    It contains anti-fungal agent
  • Details 4
    Quick-drying type, paintable
  • Product Detail Type
    120 ml
  • Operating temperature range
    10 to 35°C
  • Details 6
    JSIA F
Part Number
EA930AE-5A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 400.27

ADHESIVE BOND 1 Piece(s) 5 Day(s) White

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1