Absorber, Non-Woven Sheet Containing Active Carbon EA929F-2

Caution
Product Description
【Product Specifications】
・Harmful chemicals, contaminants, and smell in air and water can be absorbed.
・Application-Deodorization, decoloration, discharged water/air treatment, oil purification, electromagnetic wave absorption, static electricity elimination, etc.
・Material-Palm shell active carbon, EVA resin, PET non-woven fabric
・Amount of active carbon--1: 200g/m2, -2: 150g/m2
・Qty. per unit: -1: 10 sheets, -2: 1 roll
・Dim.…1,000mm x 10m
・Thickness…1.8mm
・Weight…4.5kg