(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Adsorbent Pad (Dedicated to Oil)【50 Pieces Per Package】

Oil Adsorbent Pad (Dedicated to Oil)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA929DT-2

  • Size
    500 × 500 × 12 (thickness) mm
  • Materials
    Polyolefin fiber + polyester fiber
  • Details 1
    Dedicated to oil
  • Product Detail Type
    Oil Adsorbent Pad (Dedicated to Oil)
  • Absorption Capacity (Per 100 Sheets)
    Approx. 1,500 g
  • Details 2
    50 sheets of sheet type
Part Number
EA929DT-2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 9,951.00

WESS 1 Pack(s)

50 Pieces Per Package

14 Day(s)

Basic Specifications

  • Size
    500 × 500 × 12 (thickness) mm
  • Materials
    Polyolefin fiber + polyester fiber
  • Details 1
    Dedicated to oil
  • Product Detail Type
    Oil Adsorbent Pad (Dedicated to Oil)
  • Absorption Capacity (Per 100 Sheets)
    Approx. 1,500 g
  • Details 2
    50 sheets of sheet type

Product Description

·The vacuum uses environmentally friendly factory recycled material.
·It absorbs only oil, not water.
·Does not generate toxic gas when burned.

Specifications of EA929DT-2

  • Size
    500 × 500 × 12 (thickness) mm
  • Materials
    Polyolefin fiber + polyester fiber
  • Details 1
    Dedicated to oil
  • Product Detail Type
    Oil Adsorbent Pad (Dedicated to Oil)
  • Absorption Capacity (Per 100 Sheets)
    Approx. 1,500 g
  • Details 2
    50 sheets of sheet type
Part Number
EA929DT-2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 9,951.00

WESS 1 Pack(s)

50 Pieces Per Package

14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1