(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Absorption Mat (for Dust Removal)

Oil Absorption Mat (for Dust Removal)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,579.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA929DL-31
EA929DL-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Details 5

฿ 1,579.92

MAT 1 Piece(s) 5 Day(s) 450×750mm -

฿ 2,176.02

MAT 1 Piece(s) 6 Day(s) 600×900mm The front side has"vertical lines"

Basic Specifications

  • Materials
    Surface: 100% polypropylene (dissolved polypropylene), back side: Flexible PVC
  • Thickness
    Approx. 8 mm (Pile 6 mm, base 2 mm)
  • Details 1
    For dust removal
  • Weight
    Approx. 3 kg per m2
  • Details 2
    Flameproof specifications
  • Product Detail Type
    Oil Absorption Mat (for Dust Removal)
  • Pile Length
    6mm

Product Description

·It has excellent oil absorption performance and catches dust and dirt firmly
·For kitchen doorway and oil using area

Part Number
EA929DL-31
EA929DL-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Details 5

฿ 1,579.92

MAT 1 Piece(s) 5 Day(s) 450×750mm -

฿ 2,176.02

MAT 1 Piece(s) 6 Day(s) 600×900mm The front side has"vertical lines"

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1