(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA929DL-1A |
EA929DL-2A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details 1 | Mat size | Weight (per Sheet) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,539.31 |
MAT | 1 Pack(s) |
5 Pieces Per Package |
6 Day(s) | Mat for EA929DL-1 (Base and mat are sold separately) | 700×850×4mm | Approx. 285 g | ||
฿ 6,439.11 |
MAT | 1 Pack(s) |
5 Pieces Per Package |
6 Day(s) | Mat for EA929DL-2 (Base and mat are sold separately) | 850×1450×4mm | Approx. 590 g |
[Features]
The mat and base (sold separately) can be firmly fixed with Velcro.
Since it can be fixed perfectly, it also helps prevent tipping over.
It can absorb oil from the soles of shoes.
[Applications]
Suitable for food processing backyards, kitchens, etc.
Part Number |
---|
EA929DL-1A |
EA929DL-2A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details 1 | Mat size | Weight (per Sheet) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,539.31 |
MAT | 1 Pack(s) |
5 Pieces Per Package |
6 Day(s) | Mat for EA929DL-1 (Base and mat are sold separately) | 700×850×4mm | Approx. 285 g | ||
฿ 6,439.11 |
MAT | 1 Pack(s) |
5 Pieces Per Package |
6 Day(s) | Mat for EA929DL-2 (Base and mat are sold separately) | 850×1450×4mm | Approx. 590 g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?