MICRO CHAMOIS EA929DC-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Fine dust and greasy dirt is wiped off cleanly with micro fiber.
・The wiped surface is never damaged in either case of dry or wet.
・Material-PET
・Dim.-370 x 450mm
・Color…Blue