Plush Soft Towel EA929DB-503

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Plush
・Size-408x408mm
・both side type.
・Absorbs water of an amount 7 times heavier than its weight of 120g.
・Wiping off cleanly is possible even without using chemicals.
・Towel that hardly leaves scratch or lint