(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

275 × 300 mm Industrial Wipe

275 × 300 mm Industrial Wipe

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA929DB-12A

  • Size
    275×300 mm
  • Materials
    Wood pulp, polyester
  • Details 1
    Thick type
  • Details 2
    1 pack (75 sheets)
  • Product detail type
    275 × 300 mm Industrial Wipe
Part Number
EA929DB-12A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 840.66

WESS 1 Piece(s) 6 Day(s)

Basic Specifications

  • Size
    275×300 mm
  • Materials
    Wood pulp, polyester
  • Details 1
    Thick type
  • Details 2
    1 pack (75 sheets)
  • Product detail type
    275 × 300 mm Industrial Wipe

Product Description

·Excellent absorption of water, oil and solvent.
·A clean, low-dust-generating non-woven fabric with excellent strength and durability.

Specifications of EA929DB-12A

  • Size
    275×300 mm
  • Materials
    Wood pulp, polyester
  • Details 1
    Thick type
  • Details 2
    1 pack (75 sheets)
  • Product detail type
    275 × 300 mm Industrial Wipe
Part Number
EA929DB-12A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 840.66

WESS 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1