Industrial Paper Towel (Kim Towel) EA929AT-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Pulp
・For cleaning a lot of dirt
・Strong and absorptive 6-ply structure
・-2, -3, -4, -2B, -3B, -4B are pop-up type
・Dim. (mm)…380 x 305
・Sheets…1000 cuts
・Qty. per unit…1 roll