(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA929AT-10 |
EA929AT-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Materials | Quantity | Number of sheets | Details 1 | Details 2 | Detail 5 | 1 pack |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 259.58 |
WESS | 1 Piece(s) | 6 Day(s) | 380×330 mm | Pulp + milk carton recycled pulp | 1 pack | - | Folding in 4 | Suitable for a large amount of dirt | - | 2-ply × 70 sheets | ||
฿ 288.66 |
WESS | 1 Piece(s) | 6 Day(s) | 380×330mm | Pulp +milk Pack Recycling Pulp | 1 Pc | 50Sheet | Folding in four | - | Kim Towel | - |
The highly absorbent pulp sheets are joined together without the use of adhesives by "pin embossing".
Part Number |
---|
EA929AT-10 |
EA929AT-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Materials | Quantity | Number of sheets | Details 1 | Details 2 | Detail 5 | 1 pack |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 259.58 |
WESS | 1 Piece(s) | 6 Day(s) | 380×330 mm | Pulp + milk carton recycled pulp | 1 pack | - | Folding in 4 | Suitable for a large amount of dirt | - | 2-ply × 70 sheets | ||
฿ 288.66 |
WESS | 1 Piece(s) | 6 Day(s) | 380×330mm | Pulp +milk Pack Recycling Pulp | 1 Pc | 50Sheet | Folding in four | - | Kim Towel | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?