(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

335 × 343 mm Industrial Wiper (Non-Woven Fabric)

335 × 343 mm Industrial Wiper (Non-Woven Fabric)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA929AR-11

  • Materials
    Rayon, polyester
  • Quantity
    1 Pack (50 sheets Included)
  • Product detail type
    335 × 343 mm Industrial Wiper (Non-Woven Fabric)
  • Weight
    410 g (1 pack)
  • Sheet Size
    335×343 mm
Part Number
EA929AR-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 524.93

WESS 1 Piece(s) 6 Day(s) 10

Basic Specifications

  • Materials
    Rayon, polyester
  • Quantity
    1 Pack (50 sheets Included)
  • Product detail type
    335 × 343 mm Industrial Wiper (Non-Woven Fabric)
  • Weight
    410 g (1 pack)
  • Sheet Size
    335×343 mm

Product Description

·Folded in 4, plastic packaging
·Food hygiene test completed, RoHS Directive compliant
·Thick, highly strong non-woven fabric with a knitted cloth texture.
·You can wipe as if it were a cloth.
·It has excellent strength and absorbency, and there is no need to worry about lint or fluff.
·You can also use it by soaking it in a solvent or water.
·It is soft in a dry state and has little fluffing, so it is suitable for wiping and cleaning precise parts.
·A mixed material of rayon with excellent water absorption and polyester with excellent heat resistance and strength.
·It is a material that greatly suppresses dust generation while achieving softness like a knitted cloth by carefully selected raw materials and a special manufacturing method.
·A manufacturing method with excellent vertical and horizontal strength.
·Since no adhesive is used, there is less concern about elution.
·Recommended facility for use: General factory, maintenance, food factory, pharmaceutical factory, printing factory, nursing care, hospital

Specifications of EA929AR-11

  • Materials
    Rayon, polyester
  • Quantity
    1 Pack (50 sheets Included)
  • Product detail type
    335 × 343 mm Industrial Wiper (Non-Woven Fabric)
  • Weight
    410 g (1 pack)
  • Sheet Size
    335×343 mm
Part Number
EA929AR-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 524.93

WESS 1 Piece(s) 6 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1