Paper Towel Holder(Magnet Addapted) EA929AP-80A

Caution
Product Description
【Product Specifications】
・Vertical Paper Holder
・Size …139(W)×103(D)×245(H)mm
・200Sheet For (Standard )
・Wall Hanging ・Desk Type
・ABSResin
・EA929AE-7A・-7BA、-8、-8B、AX-3・-3B、-2・-2B、AP-1・-1BFor
・Paper Size …220×230mm Or Less(Economy Size :220×170mmOr Less )
・Magnet Bracket Addapted
・installable in a small space.
・When it is necessary, I can remove the main body.
・Clean With Greatly Reduced Possibility Of New Papers Becoming Wet When A Paper Is Taken Out.
・Ease Of Taking OutPaper Improved From Previous Holders By Orienting Paper.(※Available Not Only For Folded Type Paper Towels But Also For Roll Type Paper Towels )
・Please Use By Placing The Paper Towels Including The Outer Package Into The Product.