(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

230 × 248 mm Paper Towel (100% Pulp, Unbleached Type)

230 × 248 mm Paper Towel (100% Pulp, Unbleached Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA929AE-9

  • Details 1
    100% pulp unbleached type
  • Details 2
    Double 150 sheets per 1 pack
  • Product detail type
    230 × 248 mm Paper Towel (100% Pulp, Unbleached Type)
  • Sheet Size
    230×248 mm
  • Pack size
    60×248×115mm
  • Pack Weight
    363g
Part Number
EA929AE-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 192.00

WESS 1 Piece(s) 14 Day(s)

Basic Specifications

  • Details 1
    100% pulp unbleached type
  • Details 2
    Double 150 sheets per 1 pack
  • Product detail type
    230 × 248 mm Paper Towel (100% Pulp, Unbleached Type)
  • Sheet Size
    230×248 mm
  • Pack size
    60×248×115mm
  • Pack Weight
    363g

Product Description

[Features]
100% pulp paper towel with strong absorption that can easily wipe off water and oil.

Specifications of EA929AE-9

  • Details 1
    100% pulp unbleached type
  • Details 2
    Double 150 sheets per 1 pack
  • Product detail type
    230 × 248 mm Paper Towel (100% Pulp, Unbleached Type)
  • Sheet Size
    230×248 mm
  • Pack size
    60×248×115mm
  • Pack Weight
    363g
Part Number
EA929AE-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 192.00

WESS 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1