Water Absorption Sponge EA929AA-13

Caution
Product Description
【Product Specifications】
・Material- PVFM (polyvinyl formal)
・Dim.-125 x 85 x 35mm
・Air hole dia.-80μm
・Product condition-Wet (Antimold agent impregnated)
・Wet-type wiping material of PVA sponge with high flexibility, water absorption, and water holding
・Fits gently on various objects without damaging their surfaces.
・Its high water-absorption property does not let the water drop.
・The minute air holes firmly catch the dirt so that there will be no re-contamination.
・It is highly abrasion-resistant andis refreshed by washing, contributing reduction of waste.
・Qty. per unit-5 pcs