Futon Beater EA928CD-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size …145(W) x 30(D) x 545(H)mm
・Material …Grip :Polypropylene ,Hair :Nylon
・Weight …77g
・It has two functions, hitting and sweeping.
・With a brush
・Qty. Per Unit …1 Pc