Car Wash Brush EA928AH-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-400mm
・Hair length-60mm
・Brush dim.--5: 140 x 65mm-6: 150 x 60mm
・Hair type--5: medium, -6: hard
・Handle material-Polyethylene
・Hose connection end (16mm)
・Hair material…PVC, tampico, palm