Replacement Sponge EA928AH-43

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For EA928AH-42 Spare Sponge
・Size…120×250×80mm
・Weight …61g
・Material …Head :Polyurethane Foam , Pedestal :ABSResin
・It is a car wash replacement sponge made of a new material to take in stain.