Car Wash Brush EA928AH-36

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-470mm
・Hair length-60mm
・Brush dim.-180 x 50mm
・Hair type-Medium
・Material-Hair: polypropylene, Handle: polyethylene
・This brush can be used with a hose (ID 15mm) connected to it.
・For lower sections and tire houses of cars