Car Wash Brush EA928AH-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-380mm
・Hair length-50mm
・Brush dim.-130 x 90mm
・Hair type-Soft
・Material-Handle: polyethylene
・This brush can be used with a hose (ID 15mm) connected to it.
・For body, aluminum wheels, plated wheels
・Hair material…Horse hairpolypropylene