Car Wash Brush EA928AH-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-Approx. 390mm
・Hair length-55mm
・Brush dim.-140 x 90mm
・Hair type--1: medium, -2: hard
・Handle material-Polyethylene
・Hose connection end (16mm)
・Hair material…Mexican fiber