Replacement Sponge(for EA928AH-13) EA928AH-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・for cloth of wax of tire and coating agent.
・Length-About 300mm
・Sponge size-120x80x22 to 40(H)mm
・Material-Sponge: polyurethane, Handle: polypropylene, ABS resin
・Sliding-resistant grip.
・Coating completely to under wheel by arch addition.
・Name-Replacement Sponge