Wax Sponge with Handle EA928AH-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For applying tire wax or coating agent
・Length-Approx. 300mm
・Sponge dim.-120 x 80 x 22 to 40(H)mm
・Material-Sponge: polyurethane, Handle: polypropylene, ABS resin
・Non-slip grip
・Arched handle allows complete application including thelower sides of tires.