(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA928AH-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 435.00 |
CLENSER | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Length-Approx. 390mm
・Hair length-55mm
・Brush dim.-140 x 90mm
・Hair type--1: medium, -2: hard
・Handle material-Polyethylene
・Hose connection end (16mm)
・Hair material…Polypropylene
Part Number |
---|
EA928AH-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 435.00 |
CLENSER | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?