Bottle Brush EA928AG-75

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Hair: polypropylene, Handle: natural wood, Wire: stainless steel
・Select an optimal brush according to the size of the glasses or bottles.
・The brush can clean hard-to-reach stains on glass bottoms.
・Brush dim.…Dia. 80 x 180mm
・Length…500mm