Tire Brush EA928AG-541

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-200mm
・Hair length-15mm
・Brush size-40x60mm
・Material-Brass
・Excellent in corrosion resistance.
・Effectively removes dire dirt, rust, etc.

【Product Specifications】
・Length-200mm
・Hair length-15mm
・Brush size-40x60mm
・Material-Brass
・Excellent in corrosion resistance.
・Effectively removes dire dirt, rust, etc.
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.