Brush and Dustpan Set EA928AG-540

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Brush
・Length-208mm
・Hair length-36mm
・Bristle width-140mm
・Material-Handle:steel rubber, Hair:polypropylene〈Dustpan〉
・Size-173(W)x245(L)mm
・Material- plastic
・Rubber is attached to its tip