Nylon Brush EA928AG-538

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-145mm
・Hair length-35mm
・Brush size-155x35 to 70mm
・Material-Hair type:Polypropylene, Grip:rubber, PVC
・The side-flared bristles thoroughly removes dirt and dust.