Back Pack EA927CH-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Polyester
・Size…343(W) x 178(D) x 470(H)mm
・Capacity…27.9L
・You can use it as a backpack or a carrying bag.
・When you want to use as a carry bag, it can stand.