(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

279 × 203 × 457 mm Sling Pack

279 × 203 × 457 mm Sling Pack

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA927CE-16

  • Size
    279×203×457(H)mm
  • Color
    OD green
  • Materials
    Polyester (600 denier)
  • Capacity
    13L
  • Product Detail Type
    279 × 203 × 457 mm Sling Pack
Part Number
EA927CE-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,546.46

BAG 1 Piece(s) 6 Day(s)

Basic Specifications

  • Size
    279×203×457(H)mm
  • Color
    OD green
  • Materials
    Polyester (600 denier)
  • Capacity
    13L
  • Product Detail Type
    279 × 203 × 457 mm Sling Pack

Product Description

·You can remove the storage part and attach other accessories with hook-and-loop tape.
·The upper pocket has a soft finish inside, making this product ideal for storing smartphones and valuables.

Specifications of EA927CE-16

  • Size
    279×203×457(H)mm
  • Color
    OD green
  • Materials
    Polyester (600 denier)
  • Capacity
    13L
  • Product Detail Type
    279 × 203 × 457 mm Sling Pack
Part Number
EA927CE-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,546.46

BAG 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1