- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
508 × 356 × 457 mm Backpack
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
฿ 5,794.45
|
BAG
|
1 Piece(s)
|
|
6 Day(s)
|
Black |
|
฿ 5,794.45
|
BAG
|
1 Piece(s)
|
|
6 Day(s)
|
OD |
Basic Specifications
-
- Weight
- 2.27 kg
-
- Size
- 356(W)×457(D)×508(H)mm
-
- Materials
- Polyester (600 denier)
-
- Capacity
- 52.44L
-
- Details 1
- 4 outside pockets, 2 inside pockets
-
- Details 4
- Can store laptop computers of up to 17 inches
-
- Product Detail Type
- 508 × 356 × 457 mm Backpack
Product Description
·The main storage part can be opened wide to the bottom.
·Straps and mesh pockets make it easy to organize luggage.
·Can store laptop computers of up to 17 inches.
·There are pads on the back and hip parts to ease burdens.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
฿ 5,794.45
|
BAG
|
1 Piece(s)
|
|
6 Day(s)
|
Black |
|
฿ 5,794.45
|
BAG
|
1 Piece(s)
|
|
6 Day(s)
|
OD |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?