Computer Case EA927-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・IP57
・Outside dim.-493(W) x 120(D) x 310(H)mm
・Inside dim.-465(W) x 60(D) x 300(H)mm
・Weight-2.7kg
・Formed urethane built-in
・Material-Shock resistant resin
・Color…Black