(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA925YA-3 |
EA925YB-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Materials | Size (mm) | Bottom Reinforcement Type |
---|---|---|---|---|---|---|---|---|---|
฿ 1,453.34 |
BAG | 1 Piece(s) | 6 Day(s) | ø 250×300(H)mm | Polypropylene | ø250 × 300 (H); flat Belt | Double materials on the bottom | ||
฿ 851.56 |
BAG | 1 Piece(s) | 8 Day(s) | ø 150×200(H)mm | tarpaulin fabric | - | - |
[Features]This electrician's bucket is made of polypropylene or tarpaulin fabric.
Part Number |
---|
EA925YA-3 |
EA925YB-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Materials | Size (mm) | Bottom Reinforcement Type |
---|---|---|---|---|---|---|---|---|---|
฿ 1,453.34 |
BAG | 1 Piece(s) | 6 Day(s) | ø 250×300(H)mm | Polypropylene | ø250 × 300 (H); flat Belt | Double materials on the bottom | ||
฿ 851.56 |
BAG | 1 Piece(s) | 8 Day(s) | ø 150×200(H)mm | tarpaulin fabric | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?