Tool Holder EA925MH-44A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Materials-Polyester (600 deniers) [A] Belt loop is a button type, so it is easily removed from the work belt. [B] Usable by insertion into either belt or pocket
    ・With tape hooker.
    ・Size(mm)-152 x 38 x 254(H)
    ・Belt loop Width-47mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Tool Holder EA925MH-44A | ESCO | MISUMI Thailand