Tool Holder EA925MH-42A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polyester(600 denier)
・With 2 points of pen passing
・The belt loop has a steel clip for convenient removal.
・Size(mm)-108 x 38 x 178(H)
・Belt loop Width-55mm