(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA925MG-3A |
EA925MG-4A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Size (mm) | Details 1 |
---|---|---|---|---|---|---|---|---|
฿ 2,725.90 |
BAG | 1 Piece(s) | 6 Day(s) | 28L | 406×229×305(H) | With shoulder belt | ||
฿ 1,766.89 |
BAG | 1 Piece(s) | 6 Day(s) | 12L | 305×178×229(H) | - |
[Features]
The opening widens like an open type, making it convenient for inserting and removing tools.
Part Number |
---|
EA925MG-3A |
EA925MG-4A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Size (mm) | Details 1 |
---|---|---|---|---|---|---|---|---|
฿ 2,725.90 |
BAG | 1 Piece(s) | 6 Day(s) | 28L | 406×229×305(H) | With shoulder belt | ||
฿ 1,766.89 |
BAG | 1 Piece(s) | 6 Day(s) | 12L | 305×178×229(H) | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?