(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA925ME-21 |
EA925ME-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Size (mm) |
---|---|---|---|---|---|---|---|
฿ 2,338.28 |
BAG | 1 Piece(s) | 6 Day(s) | With shoulder strap | ø 270×370(H) | ||
฿ 2,274.26 |
BAG | 1 Piece(s) | 8 Day(s) | - | ø 300×370(H) |
The bottom is a double bottom made of canvas fabric and non-woven fabric, and the bottom is reinforced with cross reinforcement.
Part Number |
---|
EA925ME-21 |
EA925ME-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Size (mm) |
---|---|---|---|---|---|---|---|
฿ 2,338.28 |
BAG | 1 Piece(s) | 6 Day(s) | With shoulder strap | ø 270×370(H) | ||
฿ 2,274.26 |
BAG | 1 Piece(s) | 8 Day(s) | - | ø 300×370(H) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?