(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Roll EA925M-12

Tool Roll EA925M-12

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA925M-12

  • Materials
    Canvas cloth
  • Size (mm)
    450×260(H)
  • Number of pockets
    16
  • Details 1
    Tools are sold separately
  • Product Detail Type
    Tool Roll-Up Bag
Part Number
EA925M-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 641.06

BAG 1 Piece(s) 6 Day(s)

Basic Specifications

  • Materials
    Canvas cloth
  • Size (mm)
    450×260(H)
  • Number of pockets
    16
  • Details 1
    Tools are sold separately
  • Product Detail Type
    Tool Roll-Up Bag

Product Description

【Product Specifications】
・Material-Canvas
・Tools are sold separately.
・Dim. (mm)…450 x 260(H)
・Pocket…16

Specifications of EA925M-12

  • Materials
    Canvas cloth
  • Size (mm)
    450×260(H)
  • Number of pockets
    16
  • Details 1
    Tools are sold separately
  • Product Detail Type
    Tool Roll-Up Bag
Part Number
EA925M-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 641.06

BAG 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1