Tool Porch EA925KN-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polyester
・Case dim.- 70(W)×35(D)×180(H)mm
・Belt width-60mm
・Can store pen on the side of body(2 places)
・Can store 2 pieces of plier which length is up to 150mm