Jichodo Suspenders, EA925KD-66

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polypropylene
・Size-Free size
・Belt width-30mm
・The loops are wide (open space: 100 mm) and can be attached to wide supporters
・Shoulder pads have mesh ground to prevent stickiness.