Tool Bag EA925GR-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Polyester
・Dim. (mm)…508x305x406(H)
・Inner dim.(mm)…500x270x400(H)
・With shoulder belt
・Carabiner wire dia-. 5mm
・The bottom is reinforced sturdily(detachable)
・Capacity…69L