Electrician's Bucket EA925CE-300D

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Surface: polyesterBack side: PVC coating
・This bucket stands on its own with the force of the spring.
・Foldable into a compact size when not in use
・The folded status can be held with the buckle on the side.
・Dim. (mm)…Dia. 300 x280(H)