Tool Rucksack EA925CE-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Surface: high-quality polyester, Inside: PVC coating, nylon taffeta Back side: nylon cushion meshBottom: estron, expanded polyethylene
・Dim.-300 x 210 x 450(H)mm(when the narrowing function is used: 600(H)mm)
・With tool storage space
・Backpack type that allows hands-free movement, equipped with simplified handle